??
CAD model selection
CF09CR-BR
HELP_VARIABLE
Part No.
CF09CR-BR
Thread
PG 9
D1
2-6 mm
GL
10 mm
H
66 mm
D
8.2 mm
SW
17 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.